IESNA:LM-63-2002
[TEST]P1647538
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1C-835-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 44W 80CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.37A 44.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5291.2
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 44.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
637.6 646.7 664.5 683.1 709.2 747.1 797.1 850.6 897.6 950.3 1000.3 1063.6 1131.1 1198.9 1259.2 
1325.2 1400.2 1480.6 1596.9 1722.4 1822.5 1895.3 1954.4 1985.5 1914.6 1718.6 1378.6 786.2 340.8 157.7 111.4 
84.5 53.8 36.4 19.3 0.0 0.0 
637.6 645.9 663.0 681.5 709.2 746.4 794.1 850.2 899.5 948.8 1004.9 1065.5 1136.4 1202.7 1262.6 
1329.3 1404.0 1489.3 1609.8 1734.2 1832.3 1904.0 1966.5 1989.3 1921.0 1727.7 1381.6 780.8 341.5 160.0 113.3 
87.2 53.8 37.5 20.1 0.0 0.0 
637.6 645.5 661.4 681.9 710.0 746.4 791.5 846.0 895.7 945.0 999.9 1062.5 1131.1 1198.9 1261.9 
1323.6 1394.9 1493.5 1615.9 1753.5 1875.9 1961.6 2026.8 2073.8 2036.6 1866.8 1525.7 973.4 430.2 198.2 132.3 
96.7 64.1 43.6 22.7 0.4 0.0 
637.6 647.8 663.3 683.1 711.1 745.6 786.5 836.2 888.1 935.1 990.8 1050.0 1120.9 1189.1 1264.1 
1328.2 1396.8 1490.1 1607.2 1757.3 1922.6 2057.9 2174.6 2266.0 2289.5 2177.7 1900.9 1355.9 669.0 289.6 166.0 
115.2 76.9 48.9 22.4 0.4 0.0 
637.6 647.0 661.8 681.9 711.5 746.7 785.0 826.3 874.9 925.3 975.7 1037.1 1107.6 1173.9 1251.6 
1323.3 1391.1 1476.8 1601.5 1761.8 1961.2 2145.4 2351.6 2502.9 2622.3 2632.1 2436.2 2010.5 1301.3 555.7 
255.5 157.7 96.3 55.3 26.5 0.8 0.0 
637.6 646.7 660.3 681.2 710.3 745.6 780.8 819.5 862.0 911.6 960.9 1016.2 1077.6 1147.8 1218.7 
1292.2 1373.7 1466.9 1587.5 1751.2 1964.2 2210.3 2454.0 2693.2 2930.5 3088.9 3108.6 2852.4 2305.4 1430.2 
557.2 197.5 102.7 58.4 23.1 1.1 0.0 
637.6 646.7 659.9 680.0 708.1 743.3 781.6 821.0 861.2 907.1 957.1 1009.0 1062.1 1125.4 1205.0 
1288.0 1352.5 1429.8 1542.0 1687.2 1882.4 2121.9 2397.5 2717.8 3054.0 3364.5 3580.9 3594.9 3339.1 2722.7 
1821.3 871.4 251.7 108.0 45.5 4.9 0.0 
637.6 646.3 659.2 679.3 706.9 741.4 780.5 820.6 863.1 905.6 958.6 1009.0 1060.6 1122.0 1203.5 
1280.4 1342.2 1416.9 1526.4 1672.0 1866.1 2103.4 2374.0 2691.3 3032.0 3350.4 3577.5 3615.0 3373.6 2753.8 
1886.5 1026.9 298.3 115.2 45.1 5.3 0.0 
637.6 645.5 656.5 675.1 702.0 735.4 774.8 817.6 859.3 904.0 954.5 1007.5 1056.0 1115.9 1187.6 
1257.7 1308.5 1388.8 1511.7 1674.7 1880.5 2115.1 2369.1 2644.3 2932.0 3216.3 3414.9 3479.3 3292.8 2684.4 
1920.3 1223.2 598.5 172.8 63.3 13.3 0.0 
637.6 642.5 652.0 667.9 692.9 723.6 758.9 796.0 837.7 879.4 921.9 961.7 1002.6 1047.3 1105.7 
1160.7 1220.2 1327.4 1478.7 1670.9 1892.6 2142.4 2402.8 2662.8 2942.2 3160.9 3285.2 3264.8 2924.0 2340.3 
1750.5 1089.0 448.8 152.8 69.4 21.2 0.0 
637.6 638.3 645.5 659.2 680.8 706.2 736.9 768.0 798.7 830.1 863.9 890.4 921.5 953.3 996.5 
1042.0 1113.7 1231.5 1396.0 1598.5 1842.2 2119.3 2416.1 2731.8 3018.4 3183.7 3187.8 2922.5 2325.1 1691.7 
1114.8 574.3 225.5 92.9 35.3 11.8 0.0 
637.6 640.6 646.3 659.2 679.6 706.2 731.6 761.5 789.2 817.6 844.5 866.9 891.9 920.7 959.4 
1007.1 1089.0 1205.8 1354.4 1536.3 1753.9 2002.2 2259.9 2508.9 2680.7 2726.9 2618.9 2313.0 1750.1 1209.9 
751.7 371.1 158.4 72.8 31.1 10.6 0.0 
637.6 636.0 641.0 653.1 672.4 696.3 722.5 749.8 774.4 798.7 820.6 837.3 858.6 885.8 924.9 
983.6 1062.1 1150.4 1249.0 1363.8 1510.1 1672.8 1844.1 2004.8 2092.7 2082.1 1968.4 1689.1 1261.9 832.8 
489.7 238.0 119.0 61.4 32.6 15.9 0.0 
637.6 638.3 642.1 653.1 672.8 696.3 720.6 742.9 761.9 776.7 790.7 803.6 822.2 848.3 865.8 
867.7 852.1 818.8 768.7 711.1 663.7 640.6 619.0 565.9 476.1 369.6 277.5 211.5 165.6 141.0 122.8 103.1 
83.4 66.7 46.2 23.5 0.0 
637.6 637.6 640.6 651.2 670.5 691.8 711.5 726.3 736.1 742.9 749.4 746.4 732.3 705.4 664.9 
610.7 542.8 466.2 394.2 338.1 294.1 262.7 238.4 219.5 204.3 188.8 173.6 160.3 147.8 136.8 122.8 106.9 87.6 
68.6 46.2 20.5 0.0 
637.6 639.8 642.9 653.9 671.7 689.1 699.4 703.9 708.8 708.4 696.3 671.3 631.9 581.5 517.4 
448.8 390.4 346.5 313.9 288.5 265.7 246.0 229.3 217.2 208.1 197.1 182.7 167.9 156.5 142.5 122.8 102.7 82.6 60.3 
37.9 8.0 0.0 
637.6 639.8 644.8 655.4 670.9 681.2 684.6 688.7 688.0 674.3 644.0 600.4 539.4 473.4 412.8 371.1 
344.2 323.0 302.1 283.2 261.2 241.5 232.0 227.4 221.7 209.2 192.9 180.4 180.4 172.1 150.5 125.8 94.8 71.3 40.2 3.4 
0.0 
637.6 635.7 642.9 653.9 664.9 668.6 673.2 677.4 666.8 635.3 590.9 530.3 461.7 405.2 366.5 338.9 
315.8 293.8 270.6 247.1 239.6 236.9 237.3 239.2 234.3 221.4 208.1 203.9 217.2 216.8 210.8 172.1 136.5 99.7 53.4 1.9 
0.0 
637.6 634.5 642.9 656.1 663.0 664.1 670.2 670.2 648.9 608.4 550.8 485.6 425.3 380.2 346.1 316.9 
290.4 261.5 236.9 228.6 223.6 222.5 226.3 230.1 224.4 214.9 205.4 214.9 222.1 216.8 199.8 163.4 134.6 99.7 50.8 0.8 
0.0 
637.6 634.9 645.1 660.3 664.1 664.9 670.9 664.1 634.2 586.4 525.7 461.3 407.9 366.2 328.6 295.7 
265.7 236.5 223.6 216.8 214.2 214.5 220.2 222.9 215.3 205.4 202.0 215.7 213.0 207.0 182.3 152.8 124.3 94.0 45.5 0.0 
0.0 
637.6 630.4 641.7 656.9 661.1 662.2 668.3 658.0 626.2 574.6 516.6 451.1 398.0 356.3 315.8 278.6 
246.8 223.3 214.2 208.9 207.7 209.6 213.8 216.4 212.6 209.6 213.4 230.1 226.3 207.0 174.4 144.4 113.3 78.8 37.1 0.0 
0.0 
637.6 628.8 639.8 655.0 659.6 661.1 666.4 656.5 624.3 576.9 514.0 448.4 398.4 354.8 313.1 276.7 
244.1 221.4 212.3 207.0 206.2 207.7 211.9 214.2 211.5 210.0 213.8 228.6 223.3 201.3 169.8 141.4 109.9 73.2 34.1 0.0 
0.0 
